-
MAXREFDES1316 Design Files6/9/2022ZIP1 M
概览
设计资源
描述
Breadboards are the preferred choice for electronic engineers, hobbyists, and students due to its low cost, simplicity, and ease of building/rebuilding circuits. However, a standard bulky power supply increases the complexity of fully utilizing the portability of the breadboard. The MAXREFDES1316 is designed for easy, on-the-go and affordable power supply solution for breadboards. You can utilize this reference design to provide symmetrical power supply to circuits that need voltages ranging from -11V to 20V.
This reference design can be powered from any micro-USB power source with micro-USB connector type B and a 5V/1A output capability. This could be a wall adapter or a PC/laptop USB port. Care should be taken to ensure that whatever source is used there is adequate power overload protection provided by the source.
优势和特点
- Fits exactly on MB102 breadboards
- Adjustable negative voltage from -1.8V to -11V (VINV)
- Adjustable positive voltage from +0.6V to +5V (VLDO)
- Adjustable positive voltage between +5V and +20V (VBST)
- Fixed positive voltage of +5V from the power supply (VPS)
- Can be powered with a standard 5V phone charger with micro-USB connector
- Protected against overload and short circuits
Documentation & Resources
-
MAXREFDES1316: Flexible Breadboard Power Supply6/12/2022PDF391 K
支持与培训
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.