-
MAX77655EVKIT Schematic5/24/2023PDF249K
-
MAX77655EVKIT Solder Down Schematic5/24/2023PDF256K
概览
优势和特点
- Easy to Use
- GUI-Driven I2C Interface
- Assembled and Fully Tested
- On-Board Electronic Loads
- Electronic Loads with Steady-State, Transient, and Random Modes
- On-Board ADC
- Evaluation of Multiple On-Key Options
- Wide Inductor Pads for Wide Range of Case Codes
产品详情
The MAX77655 evaluation kit (EV kit) allows for easy experimentation with the MAX77655 CCM single-inductor, multiple-output (SIMO) regulator and I2C interface
The Windows® -based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77655.
相关产品
文档
-
MAX77655EVKIT BOM5/24/2023PDF178K
-
MAX77655EVKIT Solder Down BOM5/24/2023PDF179K
-
MAX77655EVKIT Gerber Files5/24/2023TGZ1M
-
MAX77655EVKIT PCB5/24/2023ZIP7M
工具及仿真模型
Software Development
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。