概览

优势和特点

  • Easy evaluation of the MAX22200
  • Configurable for High-Side/Low-Side Solenoid Driver
  • Configurable for Latched Valves or Brushed DC Motors
  • Windows® XP, 7, 8, 10 Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout

产品详情

The MAX22200 evaluation kit provides a proven design to evaluate the MAX22200 solenoid driver. The MAX22200 integrated circuit (IC) is an eight half-bridge, serial-controlled solenoid driver with current regulation. The EV kit enables serial control of the MAX22200 and fault monitoring through an on-board USB to SPI interface via a MAX32625 microcontroller. It includes a graphical user interface (GUI) for exercising the features of the MAX22200 IC, making it a complete PC-based evaluation system.

Applications

  • Brushed DC Motor Driver
  • Generic Low-Side and High-Side Switch Applications
  • Latched (Bi-Stable) Solenoid Valve Drivers
  • Relays Driver
  • Solenoid, Valves, Electromagnetic Drivers

相关产品

工具及仿真模型

Software Development

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。