-
MAX20429EVKIT: Evaluation Kit for the MAX20429 Data Sheet (Rev. 0)3/22/2021PDF569K
概览
优势和特点
- Single Supply Operation with 3.0V to 5.5V Input Supply Range
- Individual Factory Programmable Output Voltages Available from 0.5V to 3.8V
- Resistor Adjustable Output Voltage
- Individual Output Current Up to 6A
- ±1% Output Voltage Accuracy
- Frequency-Synchronization Input
- Individual Enable Inputs
- Individual Active-Low RESET Outputs
- Jumpers and Test Points on Key Nodes for Simplified Evaluation
- -40°C to 125°C Automotive Temperature Range
- Automotive Grade External Components
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX20429 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20429: a highefficiency independent phase dual 6A low-voltage buck converter. The EV kit is created with automotive grade components and can test each of the outputs to full load. Various test points and jumpers are included for evaluation. The standard EV kit comes with the MAX20429CAFNA/VY+ installed, which is factory configured for a resistor adjustable output voltage. The default EV kit resistor divider is bypassed with an output voltage of 0.6V on both VOUT1 and VOUT2.
Applications
- Secondary Regulator for SoC / MCU Supply
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。