-
MAX20345EVSYS: Evaluation Kit for the MAX20345 Data Sheet (Rev. 0)1/17/2022PDF2M
概览
优势和特点
- USB-Power Option
- Flexible Configuration
- On-Board Battery Simulation
- Sense Test Point for Output-Voltage Measurement
- Windows® 8/Windows 10-Compatible Graphical User Interface (GUI) Software
- Fully Assembled and Tested
产品详情
The MAX20345 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20345 ultra low-power wearable power management integrated circuit (PMIC).
The MAX20345 is a battery-charge-management solution ideal for low-power wearable applications. The device includes voltage regulators such as bucks, boost, buckboost, and linear regulators, as well as a battery management solution with battery seal, linear battery charger, and smart power path selector.
The MAX20345 EV system comes with the MAX20345_ SYS_EVKIT_B board, the PICO2PMB# board, and two micro-B cables. The EV system has the MAX20345AEWN+ installed. The device is configurable through an I2C interface that allows for programming various functions and reading the device status. The application sends commands to the MAXPICO2PMB USB-to-I2C adapter board to configure the MAX20345.
Applications
- IoT
- Wearable Devices
相关产品
文档
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。