-
DC2589A - Schematic5/3/2017PDF68K
概览
产品详情
Demonstration circuit DC2589A shows an LTM2895 isolating and interfacing an LTC2642-16. The LTM2895 is a high speed SPI isolator for interfacing DACs with a full complement of control signals. The LTC2642-16 is a bipolar 16-bit unbuffered voltage output DAC. Low noise isolated power is delivered to the isolated side with a LT3999 push pull driver and isolation transformer.
文档
-
DC2589A - Demo Manual5/3/2017PDF2M
-
DC2589A - Design Files5/3/2017ZIP9M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。