-
DC2417A - Schematic12/16/2015PDF80K
概览
产品详情
Demonstration circuit 2417A is intended to demonstrate the performance of the LTC4367 100V overvoltage (OV), undervoltage (UV), and reverse supply protection controller.
This controller protects circuits from input voltages that may be too high, too low or negative. It operates by controlling the gates of two back-to-back connected N-channel MOSFETs to keep the output in a safe range. The UV and OV setpoints are configured by the resistive divider on the UV and OV inputs. Asserting the SHDN pin disables the MOSFETs and places the LTC4367 in a low current shutdown state. The FAULT pin asserts when the controller is in the shutdown mode or when the input voltage is outside of the UV/OV window.
文档
-
DC2417A - Demo Manual12/16/2015PDF313K
-
DC2417A - Design Files12/16/2015ZIP2M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。