-
DC2326A - Schematic3/14/2016PDF130K
概览
产品详情
Demonstration circuit 2326A shows the proper way to drive the LTC2345 ADC. The LTC2345 is a low noise, high speed, simultaneous sampling 16-/18-bit successive approximation register (SAR) ADC. The LTC2345 has a flexible SoftSpan™ interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.
相关产品
文档
-
DC2326A - Demo Manual3/14/2016PDF982K
-
DC2326A - Design Files4/21/2016ZIP3M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。