概览

产品详情

Demonstration circuits 2229A-A and 2229A-B feature the LTC3877 in two high output current, high efficiency, VID programmed step-down converters with sub-mΩ DCR sensing. For both converters, the input voltage range is 6V to 14V and the switching frequency is 400kHz.

相关产品

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。