概览

产品详情

Demonstration circuit 1696 is a 36V, 5A, CVCC step-down μModule regulator featuring the LTM8026. The demo circuit is designed for a 3.3V output from an input voltage range of 6V to 36V. The output can source 5A. The circuit can be operated in either constant voltage mode or constant current mode.



相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。