-
DC1608A - Schematic12/21/2011PDF110K
概览
产品详情
Demonstration circuit 1608A features the LT3745, a 16-channel 50mA buck LED driver controller and serial interface. Each channel drives a single LED. Three LT3745's are connected in series with each one controlling a color in a 16 LED RGD array. Each channel has an individually adjustable 12-bit (4096-step) grayscale PWM dimming control and a 6-bit (64-step) dot correction current adjustment.
The demo board input voltage range is 9V to 40V and the buck controller outputs 3.4V or 4.2V depending on the color of the LED.
相关产品
文档
-
DC1608A - Demo Manual11/7/2011PDF726K
-
DC1608A - Design Files10/30/2011ZIP4M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。