概览

产品详情

Demonstration circuit 1447A is an adjustable 200mA linear regulator featuring LT3082. Architected as a precision current source and voltage follower, it allows this new regulator to be used in many applications with adjustability to zero output. The LT3082 has an input range of 1.2V to 40V, but the demo board limits this range to 2.8V to 35V. The LT3082 withstands reverse input voltages and reverse output-to-input voltages without reverse-current flow.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。