概览

产品详情

Demonstration circuit 1270A is a low input voltage, high efficiency synchronous buck DC/DC controller that features the LTC3852EUDD. With a 2.7V to 5.5V input range. It can supply 15A maximum load current at 1.5V output. The integrated charge pump provides 5V to the LTC3852’s control logic and gate drives, supporting a wide selection of logic-level N-channel power MOSFETs with high efficiency.


 


相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。