概览

产品详情

Demonstration circuit DC1259A is a single-battery battery- backup controller featuring the LTC4110. The LTC4110 controller provides all the features and functions to offer a complete standalone battery-backup system. The LTC4110 is a multi-chemistry flyback battery charger and discharger that is scalable with other LTC4110s to allow a larger battery array for increased capacity and/or redundancy.


The demo board requires a 12V input voltage and is initially configured to charge a 3 Li-Ion Smart Battery at 1A; the charge voltage is 12.6V. However, the Demo board can be easily configured for a standard battery as well. A SMBus interface is offered to allow host communications in control and status and/or support Smart Batteries. However, no host is required to use the LTC4110.

相关产品

硬件 (1)

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。