-
DC1225A - Schematic9/24/2009PDF32K
概览
产品详情
Demonstration circuit 1225 is high efficiency nonisolated SEPIC (Single Ended Primary Inductor Converter) converter featuring the LTC1871-1 switching controller. The DC1225 converts 5V to 20V input to 12V output and provides over 3A of output current. The converter operates at 300kHz with efficiency over 94%. With proper amount of airflow, the DC1225 converter can generate over 3A of output current. The DC1225 can be easily modified to generate output voltages in the range from 1.23V to 48V. Also, the DC1225 can be modified for other input voltages like 5V-36V, 9V-36V, 36V-72V, and so on. The wider input voltage range will decrease the converter efficiency.
相关产品
文档
-
DC1225A - Demo Manual9/24/2009PDF647K
-
DC1225A - Design File9/24/2009ZIP765K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。