-
DC1145 - Schematic9/24/2009PDF103K
概览
产品详情
Demonstration circuit 1145B, featuring the LTC4267, provides a complete IEEE 802.3af Powered Device (PD) interface and isolated 12V at 0.9A power supply solution for use in Power over Ethernet (PoE) applications. An optional connection is included for a 12V auxiliary supply on the secondary side that disables PoE when present.
相关产品
文档
-
DC1145B - Demo Manual7/26/2011PDF243K
-
DC1145B - Design Files8/16/2011ZIP2M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。