-
DC1040A - Schematic9/24/2009PDF32K
概览
产品详情
Demonstration circuit 1040 is a quad output regulator consisting of four constant-frequency step-down converters integrated into the LTC3544. DC1040 has an input voltage range of 2.25V to 5.5V, with regulators capable of delivering 100mA, 200mA, 200mA and 300mA of output current. The four regulators operate independently with individual RUN pins and enter pulse skipping mode at low loads to reduce output ripple. The "-A" version is for the LTC3544EUD (Burst Mode) and the "-B" version is for the LTC3544BEUD (Pulse Skipping Mode).
相关产品
文档
-
DC1040A - Demo Manual9/24/2009PDF936K
-
DC1040A - Design File9/24/2009ZIP733K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。