概览
优势和特点
- Input voltage range: 1.6 V to 3.6 V
- Output current range: 0 mA to 300 mA
- Output voltage accuracy: ±1%
- Operating temperature range: −40°C to +125°C
产品详情
The ADP172 evaluation board is used to demonstrate the functionality of the ADP172 series of linear regulators. Simple device measurements such as line and load regulation, dropout voltage, and ground current can be demonstrated with only a single voltage supply, a voltmeter, a current meter, and load resistors.
For more information about the ADP172 linear regulator, see the ADP172 data sheet.
相关产品
文档
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。