This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7521NK

Obsolete

Low-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)

Viewing:

Overview

  • General
    Low-power HDMI™/DVI transmitter ideal for portable applications
    CEC controller and buffer reduces system overhead
    Compatible with HDMI v1.3
    (supporting x.v.Color), DVI v1.0
    Single 1.8V power supply
  • Digital video
    80 MHz operation supports all video resolutions from 480i to 1080i
    Prog two-way CSC
    Supports RGB, YCbCr, DDR
    Supports ITU656 based embedded syncs
    Auto input video format timing detection
    (CEA-861D)
  • Digital audio
    Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
    2-channel uncompressed LPCM I2S audio up to 192 kHz
  • Special features for easy system design
    On-chip MPU w/ I2C® master performs EDID reading operations
    5 V tolerant I2C & HPD I/Os-no extra device needed
    No audio master clock needed to support S/PDIF & I2S

The ADV7521NK is an 80 MHz, high definition multimedia interface (HDMI®) v.1.3 transmitter. It supports HDTV formats up to 1080i and 720p, and computer graphic resolutions up to XGA (1024 × 768 @ 75 Hz).

The ADV7521NK supports both S/PDIF and 2-channel I2S audio. Its high fidelity 2-channel I2S can transmit stereo at up to 192 kHz sampling rate. The S/PDIF can carry stereo LPCM audio or compressed audio including Dolby® Digital and DTS®.

The ADV7521NK helps to reduce system design complexity and cost by incorporating such features as an I2C master for EDID reading, a single 1.8V power supply and 5 V tolerance on I2C and hot plug detect pins.

Fabricated in an advanced CMOS process, the ADV7521NK is available in a space saving, 49-ball, WLCSP surface-mount package. This package is RoHS compliant and specified to operate from −25°C to +85°C.

APPLICATIONS

  • Digital video cameras
  • Digital still cameras
  • Personal media players
  • Cellular handsets

ADV7521NK
Low-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
ADV7521NK Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7524A Obsolete Low Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
ADV7513 RECOMMENDED FOR NEW DESIGNS 165 MHz High Performance HDMI Transmitter
ADV7511 RECOMMENDED FOR NEW DESIGNS 225 MHz, High Performance HDMI® Transmitter with ARC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADV7521NK

ADV7521NK Evaluation Board

Product Details

This page provides ordering information for the ADV7521NK Low-Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC) evaluation board.

EVAL-ADV7521NK
ADV7521NK Evaluation Board

Latest Discussions

Recently Viewed