ADPD4100

RECOMMENDED FOR NEW DESIGNS

Multimodal Sensor Front End

Viewing:

Part Details

  • Multimodal analog front end
  • 8 input channels with multiple operation modes for various sensor measurements
  • Dual-channel processing with simultaneous sampling
  • 12 programmable time slots for synchronized sensor measurements
  • Flexible input multiplexing to support differential and single-ended sensor measurements
    • 8 LED drivers, 4 of which can be driven simultaneously
  • Flexible sampling rate from 0.004 Hz to 9 kHz using internal oscillators
  • On-chip digital filtering
  • SNR of transmit and receive signal chain: 100 dB
  • AC ambient light rejection: 60 dB up to 1 kHz
  • 400 mA total LED peak drive current
  • Total system power dissipation: 30 µW (combined LED and AFE power), continuous PPG measurement at 75 dB SNR, 25 Hz ODR, 100 nA/mA CTR
  • SPI communications supported
  • 512-byte FIFO size
ADPD4100
Multimodal Sensor Front End
ADPD4100_ADPD4101-fbl ADPD4100-pc
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
eval board
EVAL-HCRWATCH4Z

Vital Signs Monitoring (VSM) Watch

Features and Benefits

  • Vital signs monitoring platform
  • Wearable battery powered platform
  • Real-time live data view
  • Data storage to flash memory for offline analyses
  • Easy configuration

Product Details

The vital signs monitoring (VSM) watch, EVAL-HCRWATCH4Z, is a modular development, demonstration, and data collection platform for high performance vital signs monitoring applications based on Analog Devices, Inc., analog front ends (AFEs) and sensors.

The VSM watch is a wearable, battery-powered device that enables the continuous monitoring and on-demand spot check measurement of photoplethysmography (PPG), electrodermal activity (EDA, bioimpedance-based), skin temperature, electrocardiography (ECG, biopotential based), and motion/activity (based on a 3‑axis accelerometer).

The VSM watch allows synchronized, multiparameter data storage on internal memory for later data retrieval and offline analysis and/or live monitoring on a PC (Windows® OS) or Android- or iOS-based device.

eval board
EVAL-ADPD410x-ARDZ

ADPD4100/ADPD4101 Arduino Shields

Features and Benefits

  • Onboard LED for quick and easy bring up
  • Breakaway Prototyping Board for customized application needs 
  • 8-Channels of LEDs and photodiodes connections
  • Standard 0.1 inch headers 

Product Details

EVAL-ADPD4100-ARDZ and EVAL-ADPD4101-ARDZ are simple, Arduino form-factor breakout board for developing ADPD4100 and ADPD4101 applications, respectively. The ADPD4101, interfaced through I2C, and the ADPD4100, interfaced through SPI, are highly versatile, multimodal sensor front ends, stimulating up to eight light emitting diodes (LEDs) and measuring the return signal on up to eight separate current inputs. 

There are a number of other evaluation platforms for these devices, including the EVAL-ADPD4100Z-PPG, optimized for photoplethysmograph applications, and the reference design CN0503, optimized for optical liquid analysis applications (colorimetry, turbidity, fluorescence). The EVAL-ADPD410X-ARDZ boards come in handy for adapting these evaluation boards to meet specific application requirements, as well as for "ground up" development of new applications.

eval board
EVAL-ADPD4100Z-PPG

ADPD4100/ADPD4101 Evaluation Board

Features and Benefits

  • Board supports ADPD4100 and ADPD4101 population
  • ADPD4100 (SPI) is the default board population
  • All inputs and outputs are accessible to the user
  • 3 separately driven green LEDs included
  • 1 red and 1 IR LED included
  • Metal baffle to block optical crosstalk
  • Works with the Wavetool Evaluation Software allowing
    • Time domain graphing and logging
    • Frequency domain graphing
    • Statistical analysis
    • Data streaming to other applications

Product Details

The EVAL-ADPD4100Z-PPG evaluation board provides users with a simple means of evaluating the ADPD4100/ADPD4101 photometric front end.

The EVAL-ADPD4100Z-PPG evaluation board implements a simple discrete optical design for vital signs monitoring applications, specifically wrist-based photoplethysmography (PPG).

The EVAL-ADPD4100Z-PPG has three green light emitting diodes (LEDs), one infrared (IR), and one red LED, all separately driven. A single 7 mm2 photodiode (PD) is populated on the board. The PD has no optical filter coating. However, a pin for pin alternative device with an IR block filter is available.

The full evaluation system includes the Wavetool Evaluation Software graphical user interface (GUI) that provides users with low level register access and high level system configurability. Raw data streamed to this tool can be displayed in real time with limited latency. Views are provided for both frequency and time domain analysis.

A user datagram protocol (UDP) transfer capability from the Wavetool Evaluation Software (available for download on the EVAL-ADPD4100Z-PPG product page) allows data stream connections and register configurability to external analysis programs, such as LabVIEW® or MATLAB®, in real time.

The EVAL-ADPD4100Z-PPG board is powered by the EVAL-ADPDUCZ microcontroller board (obtained from the EVAL-ADPD4100Z-PPG product page). In addition to the power requirements, serial port interface (SPI) (default) or I2 C data streams are received from the ADPD4100 by the microcontroller. A ribbon cable connects the two boards. The microcontroller repackages the data, sending it to a virtual serial port over the USB to the PC, displayed on the Wavetool Evaluation Software. The EVAL-ADPD4100Z-PPG can also be connected directly to the microcontroller development system of the user, using the SPI for the ADPD4100 (or I2C for the ADPD4101).

The ADPD4100/ADPD4101 data sheet, available at www.analog.com, provides full specifications for the ADPD4100/ADPD4101. Consult the ADPD4100/ADPD4101 data sheet in conjunction with this user guide when using the EVAL-ADPD4100Z-PPG.

EVAL-HCRWATCH4Z
Vital Signs Monitoring (VSM) Watch
EVAL-HCRWATCH4Z Platform
EVAL-ADPD410x-ARDZ
ADPD4100/ADPD4101 Arduino Shields
EVAL-ADPD4100-ARDZ Evaluation Board EVAL-ADPD4100-ARDZ Evaluation Board - Top View EVAL-ADPD4100-ARDZ Evaluation Board - Bottom View
EVAL-ADPD4100Z-PPG
ADPD4100/ADPD4101 Evaluation Board
EVAL-ADPD4100Z-PPG-TOP EVAL-ADPD4100Z-PPG-BOTTOM

Reference Designs

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-07-12 03:49
    Nanopower Smoke Detection System
  • lazy blur
    VIDEO · 2021-10-20 04:48
    Optical Liquid Analysis in a Flash with ADPD4101 & CN0503
CN0503
Multiple Parameter Optical Liquid Measurement Platform
Simplified Schematic of the Optical Liquid Measurement Platform
Water Quality Analysis Platform - Angle View
LED Riser Board - Top View
PD Riser Boards - Top View
Cuvette Holder - Angle View

Latest Discussions

Recently Viewed