ADG854

PRODUCTION

0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

Viewing:

Overview

  • 0.5 Ω typical on resistance
  • 0.8 Ω maximum on resistance at 85°C
  • 1.8 V to 5.5 V single supply
  • High current carrying capability: 300 mA continuous
  • Rail-to-rail switching operation
  • Fast-switching times <20 ns
  • Typical power consumption (<0.1 μW)
  • 1.6 mm × 1.3 mm Mini LFCSP Package
ADG854
0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG854
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG854

ADG854 Evaluation Board

Product Details

This evaluation board for the ADG854 is fitted with three audio connectors that allow the user to switch between two audio sources or to switch an audio source between two speakers. The ADG854 offers ultralow on resistance of less than 1 Ω over the full temperature range and all signals applied to the switch can be monitored using the test points provided.

EVAL-ADG854
ADG854 Evaluation Board

Latest Discussions

Recently Viewed