AD574A

NOT RECOMMENDED FOR NEW DESIGNS

Complete 12-Bit A/D Converter

Viewing:

Part Details

  • Complete 12-Bit A/D Converter with Reference and Clock
  • 8- and 16-Bit Microprocessor Bus Interface
  • Guaranteed Linearity Over Temperature
    0°C to +70°C – AD574AJ, K, L
    –55°C to +125°C – AD574AS, T, U
  • No Missing Codes Over Temperature
  • 35 µs Maximum Conversion Time
  • Buried Zener Reference for Long-Term Stability and Low Gain T.C. 10 ppm/°C max AD574AL 12.5 ppm/°C max AD574AU
  • Ceramic DIP, Plastic DIP or PLCC Package
  • Available in Higher Speed, Pinout-Compatible Versions (15 µs AD674B, 80 µs AD774B; 10 µs (with SHA) AD1674)
  • Available in Versions Compliant with MIL-STD-883 and JAN QPL

AD574A
Complete 12-Bit A/D Converter
AD574A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed