AD2S80A
NOT RECOMMENDED FOR NEW DESIGNSVariable Resolution Resolver-to-Digital Converters
- Part Models
- 20
- 1ku List Price
- Starting From $99.83
Overview
- Monolithic (BiMOS ll) Tracking R/D Converter
- 40-Lead DIP Package
- 44-Terminal LCC Package
- 10-,12-,14-, and 16-Bit Resolution Set by User
- Ratiometric Conversion
- Low Power Consumption: 300 mW Typ
- Dynamic Performance Set by User
- See datasheet for additional features
The AD2S80A is a monolithic 10-, 12-, 14-, or 16-bit tracking resolver-to-digital converter contained in a 40-lead DIP or 44- terminal LCC ceramic package. It is manufactured on a BiMOS II process that combines the advantages of CMOS logic and bipolar high accuracy linear circuits on the same chip.
The converter allows users to select their own resolution and dynamic performance with external components. This allows the users great flexibility in defining the converter that best suits their system requirements. The converter allows users to select the resolution to be 10, 12, 14, or 16 bits and to track resolver signals rotating at up to 1040 revs per second (62,400 rpm) when set to 10-bit resolution.
The AD2S80A converts resolver format input signals into a parallel natural binary digital word using a ratiometric tracking conversion method. This ensures high-noise immunity and tolerance of lead length when the converter is remote from the resolver.
The 10-, 12-, 14- or 16-bit output word is in a three-state digital logic available in 2 bytes on the 16 output data lines. BYTE SELECT, ENABLE and INHIBIT pins ensure easy data transfer to 8- and 16-bit data buses, and outputs are provided to allow for cycle or pitch counting in external counters.
An analog signal proportional to velocity is also available and can be used to replace a tachogenerator.
The AD2S80A operates over 50 Hz to 20,000 Hz reference frequency.
APPLICATIONS
- DC Brushless and AC Motor Control
- Process Control
- Numerical Control of Machine Tools
- Robotics
- Axis Control
- Military Servo Control
PRODUCT HIGHLIGHTS
- Monolithic
A one chip solution reduces the package size required and increases the reliability. - Resolution Set by User
Two control pins are used to select the resolution of the AD2S80A to be 10, 12, 14, or 16 bits allowing the user to use the AD2S80A with the optimum resolution for each application. - Ratiometric Tracking Conversion
Conversion technique provides continuous output position data without conversion delay and is insensitive to absolute signal levels. It also provides good noise immunity and tolerance to harmonic distortion on the reference and input signals. - Dynamic Performance Set by the User
By selecting external resistor and capacitor values the user can determine bandwidth, maximum tracking rate and velocity scaling of the converter to match the system requirements. The external components required are all low cost preferred value resistors and capacitors, and the component values are easy to select using the simple instructions given. - Velocity Output
An analog signal proportional to velocity is available and is linear to typically one percent. This can be used in place of a velocity transducer in many applications to provide loop stabilization in servo controls and velocity feedback data. - Low Power Consumption
Typically only 300 mW. - Military Product
The AD2S80A is available processed in accordance with MIL-STD-883B, Class B.
Documentation
Data Sheet 3
Application Note 7
Technical Articles 2
Complementary Part Guides 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-9096201MQA | 40-Lead Side-Brazed CerDIP | ||
| 5962-9096201MXA | 44-Lead LCC | ||
| AD2S80AAD | 40-Lead Side-Brazed CerDIP | ||
| AD2S80ABD | 40-Lead Side-Brazed CerDIP | ||
| AD2S80AJD | 40-Lead Side-Brazed CerDIP | ||
| AD2S80AKD | 40-Lead Side-Brazed CerDIP | ||
| AD2S80ALD | 40-Lead Side-Brazed CerDIP | ||
| AD2S80ASD | 40-Lead Side-Brazed CerDIP | ||
| AD2S80ASD/883B | 40-Lead Side-Brazed CerDIP | ||
| AD2S80ATD | 40-Lead Side-Brazed CerDIP | ||
| AD2S80ATD/B | 40-Lead Side-Brazed CerDIP | ||
| AD2S80ATE | 44-Lead LCC | ||
| AD2S80AUD | 40-Lead Side-Brazed CerDIP | ||
| AD2S81AJD | 28-Lead CerDIP (Side Brazed) | ||
| AD2S82AHPZ | 44-Lead PLCC | ||
| AD2S82AHPZ-REEL | 44-Lead PLCC | ||
| AD2S82AJPZ | 44-Lead PLCC | ||
| AD2S82AKPZ | 44-Lead PLCC | ||
| AD2S82ALPZ | 44-Lead PLCC | ||
| AD52/007-0 | DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2025 - 25_0083 Qualification of Wafer Fabrication Site at Analog Devices Camas WA for BIMOS Products |
||
| 5962-9096201MQA | ||
| 5962-9096201MXA | ||
| AD2S80AAD | ||
| AD2S80ABD | ||
| AD2S80AJD | ||
| AD2S80AKD | ||
| AD2S80ALD | ||
| AD2S80ASD | ||
| AD2S80ASD/883B | ||
| AD2S80ATD | ||
| AD2S80ATD/B | ||
| AD2S80ATE | ||
| AD2S80AUD | ||
| AD2S81AJD | ||
| AD2S82AHPZ | ||
| AD2S82AHPZ-REEL | ||
| AD2S82AJPZ | ||
| AD2S82AKPZ | ||
| AD2S82ALPZ | ||
| AD52/007-0 | ||
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-9096201MQA | ||
| 5962-9096201MXA | ||
| AD2S80ASD/883B | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-9096201MQA | ||
| 5962-9096201MXA | ||
| AD2S80AAD | ||
| AD2S80ABD | ||
| AD2S80AJD | ||
| AD2S80AKD | ||
| AD2S80ALD | ||
| AD2S80ASD | ||
| AD2S80ASD/883B | ||
| AD2S80ATD | ||
| AD2S80ATD/B | ||
| AD2S80ATE | ||
| AD2S80AUD | ||
| AD2S81AJD | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-9096201MQA | ||
| 5962-9096201MXA | ||
| AD2S80AAD | ||
| AD2S80ABD | ||
| AD2S80AJD | ||
| AD2S80AKD | ||
| AD2S80ALD | ||
| AD2S80ASD | ||
| AD2S80ASD/883B | ||
| AD2S80ATD | ||
| AD2S80ATD/B | ||
| AD2S80ATE | ||
| AD2S80AUD | ||
| AD2S81AJD | ||
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| 5962-9096201MQA | ||
| 5962-9096201MXA | ||
| AD2S80ASD/883B | ||
| AD2S80ATD/B | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD2S80A | NOT RECOMMENDED FOR NEW DESIGNS | Variable Resolution Resolver-to-Digital Converters |