AD1936

Obsolete

4 ADC/8 DAC, 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control

Viewing:

Overview

  • PLL generated (32-192 kHz) or direct master clock
  • Low EMI design
  • 106 dB DAC/ 107 dB ADC Dynamic Range and SNR
  • -92 dB THD+N
  • Single 3.3 V Supply
  • Supports 24-bits and 8 kHz - 192 kHz sample rates
  • Tolerance for 5 V logic inputs
  • Stereo and TDM Modes up to 16 channel in/out
  • Differential ADC input
  • Single-ended DAC output for simple implementation
  • Log volume control with "auto-ramp" function and mute
  • I2C Control Interface
AD1936
4 ADC/8 DAC, 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control
pdp-image-unavailable
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
Tools & Simulations

Latest Discussions

Recently Viewed