AD1886A

Obsolete

AC’97 SoundMAX® Codec

Viewing:

Overview

  • 20-bit SPDIF Output w/32 kHz,44.1 kHz,and 48 kHz Symbol Rates
  • Full Duplex Variable Sample Rates from 7040 Hz to 48 kHz with 1 Hz Resolution
  • Jack Sense Pins Provide Automatic Output Switching
  • Split Power Supplies (3.3 V Digital/5 V Analog)
  • Software-Enabled VREFOUT Output for Microphones and External Power Amp
  • Mobile Low-Power Mixer Mode
  • Extended 6-Bit Master Volume Control
  • Extended 6-Bit Headphone Volume Control
  • Digital Audio Mixer Mode
  • Phat™ Stereo 3D Stereo Enhancement
AD1886A
AC’97 SoundMAX® Codec
299889010AD1886A-fbl
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
No discussions on AD1886A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed