Overview
Features and Benefits
- Connect up to 4 PMOD boards (2- SPI and 2-I2C)
- Connect 1 QuikEval™ and 1 LTpowerPlay® board
- Redefinable pin mapping for advanced prototyping
- Mates directly with the Raspberry Pi 40-Pin GPIO header
- Powered directly from the Raspberry Pi
Product Details
The PMD-RPI-INTZ is an add-on adapter board for the Raspberry Pi that allows interfacing with up to 4 Pmod boards (2 SPI devices, 2 I2C devices), 1 QuikEval™ demonstration board and 1 LTpowerPlay® demonstration board.
The PMD-RPI-INTZ follows the standard Raspberry Pi HAT mechanical specifications, minus the cutouts for the camera and display flexis. An ID EEPROM is also included on the board to allow auto-configuration.
Package Contents
- PMD-RPI-INTZ
Documentation & Resources
-
PMD-RPI-INTZ Design & Integration Files3/8/2023ZIP2 M
-
PMD-RPI-INTZ User Guide3/8/2022WIKI
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K