Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6143
PRODUCTIONHigh-Precision Voltage Reference with Temperature Sensor
- Part Models
- 15
- 1ku List Price
- Starting From $3.49
Part Details
- Wide (VOUT + 2V) to +40V Supply Voltage Range
- Excellent Temperature Stability: 3ppm/°C (max)
- Tight Initial Accuracy: 0.05% (max)
- Low Noise: 3.8µVP-P (typ at 2.5V Output)
- Sources up to 30mA Output Current
- Low Supply Current: 450µA (max at +25°C)
- Low 0.01µA Shutdown Current
- Linear Temperature Transducer Voltage Output
- +2.5V, +3.3V, +4.096V, +5.0V, or +10V Output Voltages
- Wide Operating Temperature Range: -40°C to +125°C
- No External Capacitors Required for Stability
The MAX6143 is a low-noise, high-precision voltage reference. The device features a proprietary temperature-coefficient curvature-correction circuit and laser-trimmed thin-film resistors that result in a very low 3ppm/°C temperature coefficient and excellent ±0.06% initial accuracy. The MAX6143 provides a TEMP output where the output voltage is proportional to die temperature, making the device suitable for a wide variety of temperature-sensing applications. The device also provides a TRIM input, allowing fine trimming of the output voltage with a resistive-divider network. Low temperature drift and low noise make the MAX6143 ideal for use with high-resolution A/D or D/A converters.
The MAX6143 provides accurate preset +2.5V, +3.3V, +4.096V, +5.0V, and +10V reference voltages and accepts input voltages up to +40V. The device draws 340µA of supply current and sources 30mA or sinks 2mA of load current. The MAX6143 uses bandgap technology for low-noise performance and excellent accuracy. The MAX6143 does not require an output bypass capacitor for stability, and is stable with capacitive loads up to 100µF. Eliminating the output bypass capacitor saves valuable board area in space-critical applications.
The MAX6143 is available in an 8-pin SO package and operates over the automotive (-40°C to +125°C) temperature range.
Applications
- A/D Converters
- D/A Converters
- Digital Voltmeters
- Threshold Detectors
- Voltage Regulators
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6143AASA10+ | 8-SOIC_N-150_MIL | ||
MAX6143AASA10+T | 8-SOIC_N-150_MIL | ||
MAX6143AASA25+ | 8-SOIC_N-150_MIL | ||
MAX6143AASA25+T | 8-SOIC_N-150_MIL | ||
MAX6143AASA33+ | 8-SOIC_N-150_MIL | ||
MAX6143AASA41+ | 8-SOIC_N-150_MIL | ||
MAX6143AASA41+T | 8-SOIC_N-150_MIL | ||
MAX6143AASA50+ | 8-SOIC_N-150_MIL | ||
MAX6143AASA50+T | 8-SOIC_N-150_MIL | ||
MAX6143BASA10+ | 8-SOIC_N-150_MIL | ||
MAX6143BASA25+ | 8-SOIC_N-150_MIL | ||
MAX6143BASA33+ | 8-SOIC_N-150_MIL | ||
MAX6143BASA33+T | 8-SOIC_N-150_MIL | ||
MAX6143BASA50+ | 8-SOIC_N-150_MIL | ||
MAX6143BASA50+T | 8-SOIC_N-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX6143AASA10+ | PRODUCTION | |
MAX6143AASA10+T | PRODUCTION | |
MAX6143AASA25+ | PRODUCTION | |
MAX6143AASA25+T | PRODUCTION | |
MAX6143AASA33+ | PRODUCTION | |
MAX6143AASA41+ | PRODUCTION | |
MAX6143AASA41+T | PRODUCTION | |
MAX6143AASA50+ | PRODUCTION | |
MAX6143AASA50+T | PRODUCTION | |
MAX6143BASA10+ | PRODUCTION | |
MAX6143BASA33+ | PRODUCTION | |
MAX6143BASA33+T | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
MAX6143AASA10+ | PRODUCTION | |
MAX6143BASA25+ | PRODUCTION | |
MAX6143BASA50+ | PRODUCTION | |
MAX6143BASA50+T | PRODUCTION | |
Feb 6, 2015 - 1373A WAFER FAB |
||
MAX6143AASA50+ | PRODUCTION | |
MAX6143AASA50+T | PRODUCTION | |
MAX6143BASA50+ | PRODUCTION | |
MAX6143BASA50+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Voltage References 4 | ||
REF01 | NOT RECOMMENDED FOR NEW DESIGNS | +5V, +10V Precision Voltage References |
REF02 | NOT RECOMMENDED FOR NEW DESIGNS | +5V, +10V Precision Voltage References |
MAX674 | PRODUCTION | +10V Precision Voltage Reference |
MAX675 | PRODUCTION | Precision, +5V Voltage Reference, Replaced MAX673 |
Latest Discussions
No discussions on MAX6143 yet. Have something to say?
Start a Discussion on EngineerZone®