Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6035
PRODUCTIONHigh-Supply-Voltage, Precision Voltage Reference in SOT23
Low-Power Voltage Reference in SOT23 Replaces Industry-Standard REF02 and REF43
- Part Models
- 14
- 1ku List Price
- Starting From $1.11
Part Details
- Wide Supply Voltage Range: Up to 33V
- 25ppm/°C (max) Temperature Coefficient (-40°C to +85°C)
- ±0.2% (max) Initial Accuracy
- 95µA (max) Quiescent Supply Current
- 10mA Source Current, 2mA Sink Current
- No Output Capacitor Required
- Stable with Capacitive Loads up to 5µF
The MAX6035 is a high-voltage, precision micropower voltage reference. This three-terminal device is available with output voltage options of 2.5V, 3.0V, and 5.0V. It is an excellent upgrade for industry-standard devices such as the REF02 and REF43. The MAX6035 offers 14x lower power than the REF02 and 5x lower power than the REF43, as well as a reduced package size from an 8-pin SO to a 3-pin SOT23. The MAX6035 features a proprietary temperature coefficient curvature-correction circuit and laser-trimmed, thin-film resistors that result in a very low temperature coefficient of 25ppm/°C (max) and an initial accuracy of ±0.2% (max).
The MAX6035 typically draws only 73µA of supply current and can source 10mA or sink 2mA of load current. Unlike conventional shunt-mode (two-terminal) references that waste supply current and require an external resistor, this device offers a supply current that is virtually independent of the supply voltage and does not require an external resistor. Additionally, this internally compensated device does not require an external compensation capacitor, but is also stable with capacitive loads up to 5µF. Eliminating the external compensation capacitor saves valuable board area in space-critical applications. The supply independent, ultra-low supply current makes this device ideal for battery-operated, high-performance systems.
The MAX6035 is available in a 3-pin SOT23 package and is specified for operation from -40°C to +125°C.
Applications
- 12-Bit A/D and D/A Converters
- 4mA to 20mA Industrial Control Loops
- Digital Multimeters
- Li+ Battery Chargers
- Low-Power Test Equipment
- Portable Data-Acquisition Systems
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6035AAUR25+ | 3-SOT_23-N/A | ||
MAX6035AAUR25+T | 3-SOT_23-N/A | ||
MAX6035AAUR30+ | 3-SOT_23-N/A | ||
MAX6035AAUR30+T | 3-SOT_23-N/A | ||
MAX6035AAUR50+ | 3-SOT_23-N/A | ||
MAX6035AAUR50+T | 3-SOT_23-N/A | ||
MAX6035BAUR25+ | 3-SOT_23-N/A | ||
MAX6035BAUR25+T | 3-SOT_23-N/A | ||
MAX6035BAUR30+ | 3-SOT_23-N/A | ||
MAX6035BAUR30+T | 3-SOT_23-N/A | ||
MAX6035BAUR50+ | 3-SOT_23-N/A | ||
MAX6035BAUR50+T | 3-SOT_23-N/A | ||
MAX6035ESA25+ | 8-SOIC_N-150_MIL | ||
MAX6035ESA25+T | 8-SOIC_N-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 20, 2021 - 1968 WAFER FAB |
||
MAX6035AAUR25+ | PRODUCTION | |
MAX6035AAUR25+T | PRODUCTION | |
MAX6035AAUR30+ | PRODUCTION | |
MAX6035AAUR30+T | PRODUCTION | |
MAX6035AAUR50+ | PRODUCTION | |
MAX6035AAUR50+T | PRODUCTION | |
MAX6035BAUR25+ | PRODUCTION | |
MAX6035BAUR25+T | PRODUCTION | |
MAX6035BAUR30+ | PRODUCTION | |
MAX6035BAUR30+T | PRODUCTION | |
MAX6035BAUR50+ | PRODUCTION | |
MAX6035BAUR50+T | PRODUCTION | |
MAX6035ESA25+ | PRODUCTION | |
MAX6035ESA25+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX6035AAUR25+ | PRODUCTION | |
MAX6035AAUR25+T | PRODUCTION | |
MAX6035AAUR30+ | PRODUCTION | |
MAX6035AAUR30+T | PRODUCTION | |
MAX6035AAUR50+ | PRODUCTION | |
MAX6035AAUR50+T | PRODUCTION | |
MAX6035BAUR25+ | PRODUCTION | |
MAX6035BAUR25+T | PRODUCTION | |
MAX6035BAUR30+ | PRODUCTION | |
MAX6035BAUR30+T | PRODUCTION | |
MAX6035BAUR50+ | PRODUCTION | |
MAX6035BAUR50+T | PRODUCTION | |
Jun 29, 2018 - 1703N ASSEMBLY |
||
MAX6035AAUR50+T | PRODUCTION | |
MAX6035BAUR25+T | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
MAX6035ESA25+ | PRODUCTION | |
MAX6035ESA25+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.