MAX5487

PRODUCTION

Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers

Viewing:

Overview

  • Wiper Position Stored in Nonvolatile Memory (EEPROM) and Recalled Upon Power-Up or Recalled by an Interface Command
  • 3mm x 3mm x 0.8mm, 16-Pin Thin QFN or 14-Pin TSSOP Packages
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 256 Tap Positions
  • 35ppm/°C End-to-End Resistance Temperature Coefficient
  • 5ppm/°C Ratiometric Temperature Coefficient
  • 10kΩ, 50kΩ, and 100kΩ End-to-End Resistance Values
  • SPI-Compatible Serial Interface
  • Reliability
    • 200,000 Wiper Store Cycles
    • 50-Year Wiper Data Retention
  • +2.7V to +5.25V Single-Supply Operation
MAX5487
Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers
MAX5487, MAX5488, MAX5489: Functional Diagram
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
Parts Product Life Cycle Description
Digital Potentiometers (DigiPOTs) 5
MAX5422 PRODUCTION 256-Tap, Nonvolatile, SPI-Interface, Digital Potentiometers
MAX5424 PRODUCTION 256-Tap, Nonvolatile, SPI-Interface, Digital Potentiometers
MAX5477 PRODUCTION Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers
MAX5479 PRODUCTION Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers
MAX5417 PRODUCTION 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers
Modal heading
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
MAX5487PMB1

MAX5487PMB1 Peripheral Module

Features and Benefits

  • Dual, 256-Tap, Linear-Taper 10kΩ Digital Potentiometers
  • Wiper Position Stored in Nonvolatile Memory (EEPROM) and Recalled on Power-Up or by an Interface Command
  • IC is Pin-Compatible with 50kΩ (MAX5488) and 100kΩ Versions (MAX5489)
  • Solder Links Allowing Configuration as Variable Resistors
  • 6-Pin Pmod-Compatible Connector (SPI)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5487PMB1 peripheral module provides the necessary hardware to interface the MAX5487 dual linear-taper digital potentiometer to any system that utilizes Pmod™-compatible expansion ports configurable for SPI communication. These digital potentiometers function like mechanical potentiometers with a simple 3-wire SPI-compatible interface that programs the wipers to any one of 256 tap positions. The terminals of each potentiometer are available at the output connector for attachment to external circuitry.
Refer to the MAX5487/MAX5488/MAX5489 IC data sheet for detailed information regarding operation of the IC.

Applications

  • Gain Control
  • LCD Screen Adjustment
  • Low-Drift Programmable Filters
  • Low-Drift Programmable-Gain Amplifiers
  • Mechanical Potentiometer Replacement

eval board
MAX5487PMB1

MAX5487PMB1 Peripheral Module

Features and Benefits

  • Dual, 256-Tap, Linear-Taper 10kΩ Digital Potentiometers
  • Wiper Position Stored in Nonvolatile Memory (EEPROM) and Recalled on Power-Up or by an Interface Command
  • IC is Pin-Compatible with 50kΩ (MAX5488) and 100kΩ Versions (MAX5489)
  • Solder Links Allowing Configuration as Variable Resistors
  • 6-Pin Pmod-Compatible Connector (SPI)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5487PMB1 peripheral module provides the necessary hardware to interface the MAX5487 dual linear-taper digital potentiometer to any system that utilizes Pmod™-compatible expansion ports configurable for SPI communication. These digital potentiometers function like mechanical potentiometers with a simple 3-wire SPI-compatible interface that programs the wipers to any one of 256 tap positions. The terminals of each potentiometer are available at the output connector for attachment to external circuitry.
Refer to the MAX5487/MAX5488/MAX5489 IC data sheet for detailed information regarding operation of the IC.

Applications

  • Gain Control
  • LCD Screen Adjustment
  • Low-Drift Programmable Filters
  • Low-Drift Programmable-Gain Amplifiers
  • Mechanical Potentiometer Replacement

MAX5488EVKIT

Evaluation Kit for the MAX5488

Features and Benefits

  • Power-On Recall of Wiper Position from Nonvolatile Memory
  • 2.7V to 5.25V Single-Supply Operation
  • SPI-Compatible Serial Interface
  • Convenient GUI Software
  • Labeled Test Points for H_, W_, and L_
  • Assembled and Tested USB-Compatible PCB Layout
  • Socketed 16-Pin Thin QFN-EP (3mm x 3mm)
  • Evaluates MAX5487/MAX5488/MAX5489

Product Details

The MAX5488 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the functionality of the MAX5488 dual, 256-tap, nonvolatile, SPI-interface, linear-taper digital potentiometer. Windows® 98SE/2000/XP-compatible software provides a handy user interface to exercise the features of the MAX5488.

The tiny 16-pin, 3mm x 3mm, thin QFN-packaged device is socketed, allowing for easy evaluation of the MAX5487 (10kΩ end-to-end resistance), MAX5488 (50kΩ end-to-end resistance), or MAX5489 (100kΩ end-to-end resistance) ICs. To evaluate the MAX5487 or the MAX5489, request a free sample (ETE suffix) along with the MAX5488 EV kit.

Applications

  • Audio Volume Control
  • LCD Screen Adjustment
  • Low-Drift Programmable Filters
  • Low-Drift Programmable-Gain Amplifiers
  • Mechanical Potentiometer Replacement

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

MAX5487PMB1
MAX5487PMB1 Peripheral Module
MAX5487PMB1 Board Photo
MAX5487PMB1
MAX5487PMB1 Peripheral Module
MAX5487PMB1 Board Photo
MAX5488EVKIT
Evaluation Kit for the MAX5488
MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules

Latest Discussions

No discussions on MAX5487 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed