MAX2082

PRODUCTION

Low-Power, High-Performance Octal Ultrasound Transceiver with Integrated AFE, Pulser, T/R Switch, and CWD Beamformer

Industry's Only Ultrasound Transceiver Saves 40% Power and Increases Reliability by Replacing Thousands of Discrete Components

Viewing:

Overview

  • Minimizes PCB Area and Design Cost
    • 8 Full Channels of HV Pulser, T/R-Switch, LNA Input and Feedback Coupling Caps, LNA, VGA, AAF, CWD Mixers, 12-Bit ADC, and Digital HPF in a Small 10mm x 23mm CSBGA Package
  • Integrated HV Pulser for Simpler System Design
    • High Voltage 3 Level Pulsers (Up to ±105V) with Active Return to Zero and Internal Power-Supply Drivers for Reduced External Components
    • Programmable Pulser Current Capability from 0.5A to 2A for Reduced Power Consumption in Lower Voltage Transmit Modes Like CWD
    • Extremely Low Propagation Delay Pulsers (18ns) with Excellent Rise and Fall Matching for Excellent THD2 Performance (-43dBc at 5MHz)
  • Integrated High-Performance Receiver Improves System Sensitivity
    • Ultra-Low Full-Channel Receiver Noise Figure of 2.8dB at RIN = RS = 200Ω (Without T/R Switch)
    • High Dynamic Range Receiver with 76dBFS SNR at fIN = 5MHz and 2MHz Bandwidth
    • Ultra-Low Power Receiver (131mW Per Channel)
MAX2082
Low-Power, High-Performance Octal Ultrasound Transceiver with Integrated AFE, Pulser, T/R Switch, and CWD Beamformer
MAX2082 Functional Diagram MAX2082 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX2081 Obsolete Full Octal Ultrasound Receiver with Integrated T/R Switch
MOSFET & Gate Drivers 2
MAX2079 PRODUCTION Low-Power, High-Performance, Fully Integrated Octal Ultrasound Receiver (Octal LNA, VGA, AAF, ADC, and CWD Beamformer)
MAX14808 PRODUCTION Octal Three-Level/Quad Five-Level High-Voltage 2A Digital Pulsers with T/R Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed