LTM8051

RECOMMENDED FOR NEW DESIGNS

Quad 40VIN Silent Switcher μModule Regulator with Configurable 1.2A Output Array

Viewing:

Overview

  • Four Complete Step-Down Switching Power Supplies
  • Low Noise Silent Switcher® Architecture
  • CISPR22 Class B Compliant
  • CISPR25 Class 5 Compliant
  • Wide Input Voltage Range: 3V to 40V
  • Wide Output Voltage Range: 0.8V to 8V
  • Selectable Switching Frequency: 300kHz to 3MHz
  • 1.2A Continuous Output Current per Channel at 12VIN, 3.3VOUT, TA = 85°C
  • 1.5A Continuous Output Current per Channel at 12VIN, 3.3VOUT, TA = 60°C
  • Multiphase or Multi-μModule Parallelable for Increased Output Current
  • Compact Package (6.25mm × 11.25mm × 2.22mm) Surface Mount BGA

The LTM8051 is quad 40VIN, 1.2A step-down Silent Switcher μModule® regulator. The Silent Switcher architecture minimizes EMI while delivering high efficiency at frequencies up to 3MHz. Included in the package are the controllers, power switches, inductors, and support components. Operating over a wide input voltage range, the LTM8051 supports output voltages from 0.8V to 8V, and a switching frequency range of 300kHz to 3MHz, each set by a single resistor. Only the bulk input and output filter capacitors are needed to finish the design. The LTM8051 product video is available on website.

The LTM8051 is packaged in a compact (6.25mm × 11.25mm × 2.22mm) over-molded Ball Grid Array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM8051 is available with SnPb (BGA) or RoHS compliant.

Applications

  • Automated Test Equipment
  • Distributed Supply Regulation
  • Industrial Supplies
  • Medical Equipment

LTM8051
Quad 40VIN Silent Switcher μModule Regulator with Configurable 1.2A Output Array
LTM8051 Application Circuit LTM8051 Performance Graph LTM8051 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM8051

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM8051
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed