LTM4664
RECOMMENDED FOR NEW DESIGNS54VIN Dual 25A, Single 50A µModule Regulator with Digital Power System Management
- Part Models
- 2
- 1ku List Price
- Starting From $85.60
Overview
- Complete 48V Input to Low Voltage Dual 25A Supply that Can Scale to 300A
- Dual Analog Loops with Digital Interface for Compensation, Control and Monitoring
- Input Voltage Range: 30V to 58V
- Output Voltage Range: 0.5V to 1.5V
- ±3% Output Current Readback Accuracy (–20° to 125°C)
- 88% Efficiency for 48V to 1V at 50A
- ±0.5% Output Voltage Accuracy Over Temperature
- 400kHz PMBus-Compliant I2C Serial Interface
- 16mm × 16mm × 7.72mm BGA Package
The LTM4664 is a complete non-isolated 48V input high efficiency step-down µModule® regulator with dual 25A outputs. The switching controllers, power MOSFETs, inductors and supporting components are included. Only external capacitors are needed to complete the design. Operating over a 30V to 58V input voltage range, the LTM4664 supports an output voltage of 0.5V to 1.5V at up to 75W. An intermediate output at 25% • VIN is also available. The LTM4664 product video is available on the website.
The LTM4664 dual 25A regulators utilize digitally programmable analog control loops, precision data acquisition circuitry and EEPROM with ECC. The LTM4664’s 2-wire serial interface allows the 25A outputs to be margined, tuned and ramped up and down at programmable slew rates and sequencing delay times. True input current sense, output currents and voltages, input and output power, temperatures, uptime and peak values are all readable.
APPLICATIONS
- 48V Systems
- Computer and Networking Equipment
- Electronic Test Equipment
- Storage Systems
Documentation
Data Sheet 1
User Guide 1
Video 2
Device Drivers 1
Product Selector Card 1
Brochure 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4664EY#PBF | 240-Lead BGA (16mm x 16mm x 7.72mm) | ||
| LTM4664IY#PBF | 240-Lead BGA (16mm x 16mm x 7.72mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 13, 2022 - 22_0193 Laser Top Mark Conversion for uModule COP and TMSV_COP Packages |
||
| LTM4664EY#PBF | PRODUCTION | |
| LTM4664IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4664EY#PBF | PRODUCTION | |
| LTM4664IY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4664EY#PBF | PRODUCTION | |
| LTM4664IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM4664
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.