LTC7817

RECOMMENDED FOR NEW DESIGNS

40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Synchronous Controller

Viewing:

Overview

  • Dual Buck Plus Single Boost Synchronous Controllers
  • Low Operating IQ:
    • 14μA (14V to 3.3V, Channel 1 On)
  • Outputs Remain in Regulation Through Cold Crank Down to 1V Input Supply Voltage
  • Wide Bias Input Voltage Range: 4.5V to 40V
  • Buck and Boost Output Voltages up to 40V
  • Pass-Thru Operation: 100% Duty Cycle for Boost Synchronous MOSFET
  • RSENSE or DCR Current Sensing
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode Operation at Light Loads
  • Very Low Buck Dropout Operation: 99% Duty Cycle
  • Low Shutdown IQ: 1.5μA
  • Small 38-Lead 5mm × 7mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications

The LTC7817 is a high performance triple output (buck/buck/boost) synchronous DC/DC switching regulator controller that drives all N-channel power MOSFET stages. Its constant frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. The LTC7817 operates from a wide 4.5V to 40V input supply range. When biased from the output of the boost converter or another auxiliary supply, the LTC7817 can operate from an input supply as low as 1V after start-up.

The very low no-load quiescent current extends operating run time in battery powered systems. OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC7817 features a precision 0.8V reference for the bucks, 1.2V reference for the boost and a power good output indicator.

The LTC7817 synchronous boost Pass-Thru capability minimizes losses in automotive start-stop applications.

APPLICATIONS

  • Automotive and Transportation
  • Industrial
  • Military/Avionics

LTC7817
40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Synchronous Controller
LTC7817 Application Circuit LTC7817 Performance Graph LTC7817 Pin Configuration
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
LTspice


Models for the following parts are available in LTspice:

  • LTC7817
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3033A

LTC7817 Demo Board | Triple Output Synchronous Step-Up/Dual Step-Down Supply

Product Details

Demonstration circuit 3033A is a triple output synchronous step-up/dual step-down supply featuring the LTC7817. The demonstration circuit is designed for two buck outputs 5V/10A, 3.3V/10A supplied by a boosted 10V output. Benefiting from this feature, the buck outputs are able to maintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout whereas the main buck circuit components fit in an area of ¾-inch by 1½-inch, while the main boost circuit area is ¾-inch by 1¾-inch. The package style for the LTC7817 is a 38-pin exposed pad QFN.

The main features of the board include rail tracking (buck channels only), an internal 5V linear regulator for bias, separated RUN pins for each output, a PGOOD signal (CH1 only), and a mode selector that allow the converter to run in forced continuous mode (FCM), pulse-skipping (PSM) or Burst Mode® operation (BURST). Synchronization to an external clock is also possible. The LTC7817 data sheet gives a complete description of these parts, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 3033A.

DC3033A
LTC7817 Demo Board | Triple Output Synchronous Step-Up/Dual Step-Down Supply
DC3033A Evaluation Board DC3033A Evaluation Board - Top View DC3033A Evaluation Board - Bottom View

Latest Discussions

No discussions on LTC7817 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed