LTC699

PRODUCTION

Microprocessor Supervisory Circuit

Viewing:

Overview

  • Guaranteed Reset Assertion at VCC = 1V
  • 1.5mA Maximum Supply Current
  • SO-8 Packaging
  • 4.65V Precision Voltage Monitor
  • Power OK/Reset Time Delay: 200ms
  • Minimum External Component Count
  • Performance Specified Over Temperature
  • Superior Upgrade for MAX699

The LTC699 provides power supply monitoring for microprocessor-based systems. The features include microprocessor reset and watchdog timing. Precise internal voltage reference and comparator circuit monitor the power supply line. When an out-of-tolerance condition occurs, the RESET output is forced to active low. In addition, the RESET output is guaranteed to remain logic low even with VCC as low as 1V.

An internal watchdog timer is also available, which forces the RESET output to active low when the watchdog input is not toggled prior to the time-out period of 1.6 seconds.

The LTC699 is offered in DIP and surface mount packages.

Applications

  • Critical µP Power Monitoring
  • Intelligent Instruments
  • Computers and Controllers
  • Automotive Systems

LTC699
Microprocessor Supervisory Circuit
Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC699
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed