LTC491
PRODUCTIONDifferential Driver and Receiver Pair
- Part Models
- 6
- 1ku List Price
- Starting From $3.92
Overview
- Low Power: ICC = 300µA Typical
- Designed for RS485 or RS422 Applications
- Single 5V Supply
- -7V to 12V Bus Common Mode Range Permits ±7V Ground Difference Between Devices on the Bus
- Thermal Shutdown Protection
- Power-Up/Down Glitch-Free Driver Outputs Permit Live Insertion or Removal of Package
- Driver Maintains High Impedance in Three-State or with the Power Off
- Combined Impedance of a Driver Output and Receiver Allows up to 32 Transceivers on the Bus
- 70mV Typical Input Hysteresis
- 28ns Typical Driver Propagation Delays with 5ns Skew for 2.5MB Operation
- Pin Compatible with the SN75180
- Available in 14-Lead PDIP and SO Packages
The LTC491 is a low power differential bus/line transceiver designed for multipoint data transmission standard RS485 applications with extended common mode range (12V to –7V). It also meets the requirements of RS422.
The CMOS design offers significant power savings over its bipolar counterpart without sacrificing ruggedness against overload or ESD damage.
The driver and receiver feature three-state outputs, with the driver outputs maintaining high impedance over the entire common mode range. Excessive power dissipation caused by bus contention or faults is prevented by a thermal shutdown circuit which forces the driver outputs into a high impedance state.
The receiver has a fail safe feature which guarantees a high output state when the inputs are left open.
Both AC and DC specifications are guaranteed from 0°C to 70°C and 4.75V to 5.25V supply voltage range.
Applications
- Low Power RS485/RS422 Transceiver
- Level Translator
Documentation
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC491CN#PBF | 14-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC491CS#PBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC491CS#TRPBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC491IN#PBF | 14-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC491IS#PBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC491IS#TRPBF | 14-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC491CN#PBF | PRODUCTION | |
| LTC491IN#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC491CN#PBF | PRODUCTION | |
| LTC491IN#PBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC491CS#PBF | PRODUCTION | |
| LTC491CS#TRPBF | PRODUCTION | |
| LTC491IS#PBF | PRODUCTION | |
| LTC491IS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0251 Epoxy Change from Henkel 8290 to 8290A for 14-Lead SOIC Package |
||
| LTC491CS#PBF | PRODUCTION | |
| LTC491CS#TRPBF | PRODUCTION | |
| LTC491IS#PBF | PRODUCTION | |
| LTC491IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC491CS#PBF | PRODUCTION | |
| LTC491CS#TRPBF | PRODUCTION | |
| LTC491IS#PBF | PRODUCTION | |
| LTC491IS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.