LTC4251

RECOMMENDED FOR NEW DESIGNS

Negative Voltage Hot Swap Controllers in SOT-23

Viewing:

Overview

  • Allows Safe Board Insertion and Removal from a Live –48V Backplane
  • Floating Topology Permits Very High Voltage Operation
  • Low Profile (1mm) ThinSOT™ Package
  • Programmable Analog Current Limit with Circuit Breaker Timer
  • Fast Response Time Limits Peak Fault Current
  • Programmable Timer
  • Programmable Undervoltage/Overvoltage Protection
LTC4251
Negative Voltage Hot Swap Controllers in SOT-23
–48V, 2.5A Hot Swap Controller Start-Up Behavior Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 2
LTC4252
LTC4252A
Negative Voltage Hot Swap Controllers
LT4250 RECOMMENDED FOR NEW DESIGNS Negative 48V Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4251
  • LTC4251-1
  • LTC4251-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed