LTC3785

PRODUCTION

10V, High Efficiency, Synchronous, No RSENSE Buck-Boost Controller

Viewing:

Overview

  • Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • 2.7V to 10V Input and Output Range
  • Up to 96% Efficiency
  • Up to 10A of Output Current
  • All N-channel MOSFETs, No RSENSE
  • True Output Disconnect During Shutdown
  • Programmable Current Limit and Soft-Start
  • Optional Short-Circuit Shutdown Timer
  • Output Overvoltage and Undervoltage Protection
  • Programmable Frequency: 100kHz to 1MHz
  • Selectable Burst Mode® Operation
  • Available in 24-Lead (4mm × 4mm) Exposed Pad QFN Package

The LTC3785 is a high power synchronous buck-boost controller that drives all N-channel power MOSFETs from input voltages above, below and equal to the output voltage. With an input range of 2.7V to 10V, the LTC3785 is well suited for a wide variety of single or dual cell Li-Ion or multicell alkaline/NiMH applications.

The operating frequency can be programmed from 100kHz to 1MHz. The soft-start time and current limit are also programmable. The soft-start capacitor doubles as the fault timer which can program the IC to latch off or recycle after a determined off time. Burst Mode operation is user controlled and can be enabled by driving the MODE pin high.

Protection features include foldback current limit, shortcircuit and overvoltage protection.


Power Good
LTC3785 No
LTC3785-1 Yes

Applications

  • Palmtop Computers
  • Handheld Instruments
  • Wireless Modems
  • Cellular Telephones

LTC3785
10V, High Efficiency, Synchronous, No RSENSE Buck-Boost Controller
Efficiency vs Input Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3785
  • LTC3785-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC957A

LTC3785EUF Demo Board | No RSENSE, 2.7V ≤ VIN ≤ 10V, VOUT = 3.3V @ 3A

Product Details

Demonstration circuit 957 is a wide input range, 3.3V / 3.0A output synchronous buck-boost controller featuring the LTC3785. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using this part in a buck-boost power supply. It operates at 500kHz and produces a regulated 3.3V, 3.0A output from an input voltage range of 2.7 to 10V. It is suitable for portable applications, and has a footprint area that is 0.36 square inches. Synchronous rectification helps to attain efficiency up to 96%, depending on line and load. The LTC3785 provides current limit and shutdown disconnect. It offers Burst Mode® operation for high efficiency at light loads.

DC957A
LTC3785EUF Demo Board | No RSENSE, 2.7V ≤ VIN ≤ 10V, VOUT = 3.3V @ 3A
DC957A - Schematic

Latest Discussions

Recently Viewed