LTC3306

RECOMMENDED FOR NEW DESIGNS

1.75A Synchronous Step-Down Regulator in 1.6mm × 1mm WLCSP

Viewing:

Overview

  • VOUT Range: 0.5V to 3.65V
  • 2MHz Switching Frequency
  • Low Ripple Burst Mode® or Forced Continuous Mode of Operation
  • High Efficiency: 30mΩ NMOS, 100mΩ PMOS
  • Peak Current Mode Control
  • 22ns Minimum On-Time
  • Wide Bandwidth, Fast Transient Response
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Accuracy: ±1.0%
  • Precision 400mV Enable Threshold
  • Low Shutdown Current (1μA)
  • Internal Compensation
  • Internal Soft-Start
  • Power Good Output
  • Tiny WLCSP Package and Few Tiny External Components Yield a Complete Solution Size of 9mm2
LTC3306
1.75A Synchronous Step-Down Regulator in 1.6mm × 1mm WLCSP
LTC3306 Application Circuit LTC3306 Performance Graph LTC3306 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3306A
  • LTC3306C

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3306C
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC3109A

Evaluating the LTC3306 3.3 V to 1.2 V at 1.75 A, 2 MHz Synchronous Step-Down Regulator in an 11 mm2 Solution

Features and Benefits

  • DC3109A evaluation board
  • Transient circuit included for load-transient evaluation
  • EMI filter included to reduce noise in EMI emission tests

Product Details

Demonstration circuit DC3109A is a 2 MHz, 2.5 V to 5.5 V input, 1.2 V/1.75 A output buck regulator, featuring the LTC3306, 1.75

A, synchronous step-down regulator in 1.6 mm x 1 mm WLCSP. The LTC3306 is a small size, high efficiency, low noise monolithic synchronous step-down DC-DC converter. Low minimum on-time of 22 ns enables high VIN to low VOUT conversion at high frequency. The LTC3306 supports fixed output voltages ranging from 0.5 V to 3.65 V.

The demo circuit features the adjustable version of LTC3306. Output voltage is adjusted to 1.2 V with external feedback resistors. The DC3109A-A is set up to run in Burst Mode with LTC3306A. The DC3109A-C is set up to run in forced continuous mode with LTC3306C. The high precision PGOOD signal shows the status of the output voltage.

The DC3109A also has an EMI filter to reduce the conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board is shown in the EMI Test Results section.

Full specifications on the LTC3306 are available in the LTC3306 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the DC3109A evaluation board. The LTC3306 is assembled in a 6-ball, 1.6 mm x 1 mm, 0.5 mm pitch WLCSP package.

eval board
AD-PQMON-SL

Power Quality Monitor Development Platform

Features and Benefits

  • Allows prototyping of high performance, polyphase energy meters
  • Modular hardware design:
    • Metering & compute base board
    • Add-on board for COMMS and HMI
  • The base board offers flexibility in input/output (I/O) interfacing through custom add-on boards
  • Industrial connectivity: 10BASE-T1L (ADIN1110), RS-485 (ADM2587E), Ethernet (WIZ82)
  • Long time data logging (SD card)
  • Standalone interface (display, LEDs, buttons)
  • I/O prototyping area (external control signals, GPS / GNSS)
  • Publicly available software for evaluation and prototyping
  • Embedded processing implementing the complete IEC 61000-4-30 class S power quality standard (using ADI proprietary ADSW-PQ-CLS library)
  • Open-source GUI (Scopy – Cross-platform Qt application)
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

Product Details

The AD-PQMON-SL provides a complete software and hardware platform for prototyping and evaluating high performance class S polyphase energy quality monitors. The design incorporates the ADE9430 high performance, polyphase energy monitoring IC that has an advanced metrology feature set (total and fundamental active power, volt amperes reactive (VAR), volt amperes (VA), watthour, VAR hour, VA hour, total and fundamental IRMS and VRMS, power factor) and the MAX32650 ultralow power ARM cortex-M4 with FPU-based microcontroller with 3 MB flash and 1 MB SRAM. The ADE9430 enables accurate energy monitoring over a wide dynamic range through its superior analog performance and digital signal processing (DSP) core. The ADE9430 simplifies the implementation and certification of energy and power quality monitoring systems by providing tight integration of acquisition and calculation engines. This solution can be used on a 3-phase system or up to three single-phase systems.

The design also features the MAX32650, which is a part of a new breed of low-power microcontrollers built to thrive in the rapidly evolving Internet of Things (IoT) named DARWIN. These MCUs are smart, with the biggest memories in their class and a massively scalable memory architecture. The MCU exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with 512 Mb RAM and 64 Mb flash external memories to provide flexibility. The system's firmware is based on ADI's open-source no-OS framework and ADI proprietary ADSW-PQ-CLS library.

The solution has an on-board ADuM6424A Quad-Channel Isolator with Integrated DC-to-DC Converter. This DC-DC converter is used to supply all the components on the high voltage side. The ADUM6424A and the ADUM4152, which is a 5 kV, 7-Channel, SPIsolator™ Digital Isolator for SPI (with 1/2 Aux channel directionality), are used to isolate the connection between the ADE9430 and MAX32650.

The board can be supplied from the AC input through an isolated AC/DC converter or from the USB through the LTC3306, a 1.75 A Synchronous Step-Down Regulator. A logic based on several MAX40203, an Ultra-Tiny nanoPower, 1 A Ideal Diodes with Ultra-Low-Voltage Drop, selects based on availability the supply input with priority to the AC input.

The other 1.1 V and 1.8 V voltage rails needed by the MCU are converted from the 3.3 V input by the ADP225, a Dual, 300 mA Adjustable Output, Quick Output Discharge, Low Noise, High PSRR Voltage Regulator.

For high accuracy time keeping, the MAX31343 ±5 ppm, I2C Real-Time Clock with Integrated MEMS Oscillator is used.

The add-on board includes a standalone interface (a 64 x 4 display, 2 LEDs, and 5 buttons), an SD card for long time data logging, several industrial connectivity ports, and exposes an I/O prototyping area for I2C, SPI, GPIO, UART, 3V3, GND. The prototyping area can be also used for GPS / GNSS (e.g., Accurate Synchrophasor Measurement) or for external control signals.

For industrial connectivity, these are the following possibilities:

  • T1L through the ADIN1110, an ultralow power, single port, 10BASE-T1L transceiver design for industrial Ethernet applications
  • RS-485 implemented using the ADM2587E, a 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500 kbps)
  • Ethernet

APPLICATIONS

  • Energy and power monitoring
  • Standards compliant power quality monitoring
  • Protective devices
  • Smart power distribution units
  • Polyphase energy meters
  • Intelligent buildings

DC3109A
Evaluating the LTC3306 3.3 V to 1.2 V at 1.75 A, 2 MHz Synchronous Step-Down Regulator in an 11 mm2 Solution
DC3109A Evaluation Board DC3109A Evaluation Board - Top View DC3109A Evaluation Board - Bottom View
AD-PQMON-SL
Power Quality Monitor Development Platform
AD-PQMON-SL Board Photo Angle View AD-PQMON-SL Board Photo Top View AD-PQMON-SL Board Photo Bottom View AD-PQMON-SL Block Diagram

Latest Discussions

Recently Viewed