LTC2857

PRODUCTION

20Mbps and Slew Rate Limited 15kV RS485/RS422 Transceiver

Viewing:

Overview

  • 20Mbps or Low EMI 250kbps Maximum Data Rate
  • No Damage or Latch-up to ESD: ±15kV HBM
  • High Input Impedance Supports 256 Nodes (C, I-Grade)
  • Operation Up to 125°C (H-Grade)
  • Guaranteed Fail-safe Receiver Operation Over the Entire Common Mode Range
  • Current Limited Drivers and Thermal Shutdown
  • Delayed Micropower Shutdown: 5µA Maximum (C, I-Grade)
  • Power Up/Down Glitch-Free Driver Outputs
  • Low Operating Current: 900µA Maximum in Receive Mode
  • Compatible with TIA/EIA-485-A Specifications
  • Available in 8-Lead and 10-Lead 3mm × 3mm DFN and 8-Lead and 10-Lead MSOP Packages
LTC2857
20Mbps and Slew Rate Limited 15kV RS485/RS422 Transceiver
LTC2858-1 at 20Mbps Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed