LTC1326

LAST TIME BUY

Micropower Precision Triple Supply Monitor

Viewing:

Overview

  • Simultaneously Monitors Three Supplies
    • LTC1326: 5V, 3.3V and ADJ
    • LTC1326-2.5: 2.5V, 3.3V and ADJ
  • Guaranteed Threshold Accuracy: ±0.75%
  • Low Supply Current: 20µA
  • Internal Reset Time Delay: 200ms
  • Manual Push-Button Reset Input
  • Active Low and Active High Reset Outputs
  • Active Low “Soft” Reset Output
  • Power Supply Glitch Immunity
  • Guaranteed RESET for VCC3 ≥ 1V or VCC5 ≥ 1V or VCC25 ≥ 1V
  • 8-Pin SO and MSOP Packages

The LTC1326/LTC1326-2.5 are triple supply monitors intended for systems with multiple supply voltages. They provide micropower operation, small size and high accuracy supply monitoring.

Tight 0.75% threshold accuracy and glitch immunity ensure reliable reset operation without false triggering. The 20µA typical supply current makes the LTC1326/LTC1326-2.5 ideal for power-conscious systems.

The RST output is guaranteed to be in the correct state for VCC3, VCC5 or VCC25 down to 1V. The LTC1326/LTC1326-2.5 can be configured to monitor one, two or three inputs, depending on system requirements.

A manual push-button reset input provides the ability to generate a very narrow “soft” reset pulse (100µs typ) or a 200ms reset pulse equivalent to a power-on reset. Both SRST and RST outputs are open-drain and can be OR-tied with other reset sources.

Applications

  • Desktop Computers
  • Notebook Computers
  • Intelligent Instruments
  • Portable Battery-Powered Equipment

LTC1326
Micropower Precision Triple Supply Monitor
RST Output Voltage vs Supply Voltage (LTC1326-2.5) Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed