LTC1046

PRODUCTION

Inductorless 5V to –5V Converter

Viewing:

Part Details

  • 50mA Output Current
  • Plug-In Compatible with ICL7660/LTC1044
  • ROUT = 35Ω Maximum
  • 300μA Maximum No Load Supply Current at 5V
  • Boost Pin (Pin 1) for Higher Switching Frequency
  • 97% Minimum Open-Circuit Voltage Conversion Efficiency
  • 95% Minimum Power Conversion Efficiency
  • Wide Operating Supply Voltage Range: 1.5V to 6V
  • Easy to Use
  • Low Cost
LTC1046
Inductorless 5V to –5V Converter
LTC1046-acl LTC1046 Pin Configuration LTC1046 Pin Configuration LTC1046 Pin Configuration LTC1046-pg
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
LTspice


Models for the following parts are available in LTspice:

  • LTC1046
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1046 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed