Overview
Features and Benefits
- Low-cost integrated monitoring for BMS with on-board MCU and dual isoSPI chip
- Demonstrates SPI to isoSPI 2-wire datalinks
- Includes two isoSPi ports for reversible isoSPI support
- Configurable powering options for LPCM support isoSPI connections through simple DuraClik connectors
- Stackable and allows daisy chain of up to eight (8) ADBMS6830BMSW boards
- With PC-based software for control and data analysis using Broad Market Browser BMS GUI
Product Details
The EVAL-ISOMAX is an integrated dual isoSPI adapter and microcontroller board featuring the MAX32670 high-reliability, ultralow power microcontroller and the ADBMS6822 dual isoSPI transceiver. This board allows multiple ADBMS68xx battery monitors to be connected through daisy-chain configuration. The EVAL-ISOMAX also features reversible isoSPI, which enables a redundant path to the peripheral units. The PCB components and DuraClik connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.
APPLICATIONS
- IOT Battery Management
- Industrial Machine Vision
- Power Tools
- Mobile Robotics Battery Management
- Industrial Equipment Battery Monitoring
- Adaptive Battery Type System Monitoring
- Portable Energy Storage Systems
- Electric 2-Wheelers (E2Ws) such as E-scooter, E-bikes
- Light Electric Vehicles (LEV)
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EVAL-ISOMAX Design Support Package10/8/2024ZIP8 M
-
EVAL-ISOMAX User Guide4/16/2026