EVAL-ADBMS6830BMSW
Overview
Features and Benefits
- Full featured evaluation board for the ADBMS6830B
- Demonstrates high-performance measurements of the ADBMS6830B
- Includes two isoSPI ports for reversible isoSPI support
- Daisy-chain capability
- Accessible cell and GPIO connections via optional connectors
- Accessible isoSPI connections via simple DuraClik connectors
- Compatible with EVAL-ADBMS6822 dual master isoSPI board
- With PC-based software for control and data analysis using Broad Market Browser BMS GUI
- Basic embedded code functions for cell monitoring and diagnostics
Product Details
The EVAL-ADBMS6830BMSW is a full-featured evaluation board for the ADBMS6830B, a 16-channel battery stack monitor for broad market applications. This board allows multiple boards to be linked through a single twisted pair wire interface (isoSPI) to monitor a long series of cells in a stack. It provides access to full channel monitoring to all cells going to battery pack either in the supply line or in the V+ to V- line. The evaluation board also features reversible isoSPi that can access either path to do measurement functions and serve as a redundant communication path. The PCB, components, and DuraClik connectors are optimized for low EMI susceptibility and emissions.
APPLICATIONS
- Mobile Robot System
- E-scooter/E-bikes/Light Electric Vehicle
- Agricultural Gateway Hubs
- Metering Technology
- Power Tools
- Portable Energy Storage System
- Industrial Equipment Battery Monitoring
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EVAL-ADBMS6830BMSW Design Support Files2/27/2024ZIP4 M
-
EVAL-ADBMS6830BMSW User Guide9/3/2026