Overview
Features and Benefits
- Fully featured evaluation board for AD7490
- PC-based control when used with the SDP-K1 controller board (EVAL-SDP-CK1Z)
- Arduino UNO–compatible form factor and pin configuration
- Supports standalone operation
- Accepts 0 V to 5 V unipolar input signals on all ADC channels
- Supports −2.5 V to +2.5 V bipolar input on VIN15 channel
- Supports input signal frequencies from 0 to 500kHz
- Includes drivers for embedded firmware and software development
- Compatible with ACE software plugin for control and data analysis (time and frequency domains)
Product Details
The EVAL-AD7490ARDZ is an Arduino-compatible evaluation board for the AD7490, a 12-bit, 16-channel, low-power SAR ADC supporting throughput rates up to 1 MSPS from a 2.7 V to 5.25 V supply. The board interfaces with the SDP-K1 (EVAL-SDP-CK1Z) controller for PC-based control and data capture via USB and can be powered through USB or an external 5 V supply. It is supported by an ACE software plugin for evaluation and analysis, and includes No-OS compatible device drivers for firmware development.
Note: The SDP-K1 controller board is sold separately and is required for a complete evaluation setup.
APPLICATIONS
- Multichannel system monitoring
- Battery-powered equipment
- Power line monitoring
- Data acquisition, instrumentation, and process control
Applicable Parts
Documentation & Resources
-
EVAL-AD7490ARDZ - Design Files8/14/2026ZIPundefined
-
EVAL-AD7490ARDZ User Guide9/3/2026