Overview

Features and Benefits

  • Fully-featured evaluation board for the AD74414H
  • Custom power solution utilizing the MAX17691B and a multiwinding transformer
  • System isolation provided by the ADuM341E and ADuM342E
  • On-board 2.5V ADR4525 reference
  • SPI-compatible Arduino and PMOD connector
  • PC-based Analysis | Control | Evaluation (ACE ) Software for control
  • Adaptive power switching (APS) calculator (no physical board required)
  • No-OS MBED drivers providing example code in C

Product Details

The EV-AD74414H-ARDZ is a fully-featured evaluation board that a user can use to evaluate the features of the AD74414H as a full system solution. Power is provided by the MAX17691B isolated flyback solution. Digital channels isolation utilizes the ADuM341E and ADuM342E isolators.

The AD74414H is a quad-channel, software configurable, and input and output device. The device has functionality for current input/output and digital input/output measurements integrated into a single-chip solution with a compatible serial-peripheral interface (SPI).

A user can control the EV-AD74414H-ARDZ by a system demonstration platform (SDP) board. The EVAL-SDP-CK1Z (SDP-K1) board allows the EV-AD74414H-ARDZ to be controlled by the USB port of a PC using the AD74414H ACE Software. The EVAD74414H- ARDZ requires an operating supply of 24V. The PC provides power to the EVAL-SDP-CK1Z (SDP-K1) board.

Full specifications on the AD74414H, MAX17691B, ADuM341E, and ADuM342E are available in the corresponding data sheets available from Analog Devices, Inc., and must be consulted with this user guide when using the EV-AD74414H-ARDZ board.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • EVAL-SDP-CK1Z (SDP-K1)
  • Bench top power supply and connector cables
  • PC running Windows® 7 SP1 (32/64-bit), Windows 8.1
  • (32/64-bit), Windows 10 (32/64-bit)

Software

ACE Software

ZIP
9.9 MB
ACE plug-in for Board.AD74416H 1.2026.2621103 [Jul 08 26]
AD7441xH Family (AD74416H, AD74414H): Quad-Channel, Software Configurable Input and Output (with HART Modem)
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.