Overview

Features and Benefits

  • Full featured evaluation board for the AD5706R
  • Evaluation kit compatible with the AD5705R
  • Various link options
  • PC control in conjunction with the EVAL-SDP-CK1Z board

Product Details

This user guide explains the operation of the EVAL-AD5706RARDZ for the AD5706R, enabling quick prototyping and reduced design time. The AD5706R operates on a 2.9V to 3.6V AVDD supply and includes a 2.5V internal low noise reference. Refer to the AD5706R data sheet for complete details when using the EVAL-AD5706R-ARDZ.

The EVAL-AD5706R-ARDZ features a power solution using the switching regulator to generate 3.8V from a +5V supply via USB-C or an external +5V to +12V supply. On-board regulators generate power for IOVDD, AVDD, and PVDD0/1/2/3. It also has an on-board 2.5V reference.

The evaluation board offers flexible interfaces, allowing the user to control it using common hardware platforms such as Arduino Shield connectors and the SPI PMOD connector.

The evaluation board is compatible with the AD5705R.

Applicable Parts

Getting Started

HARDWARE REQUIRED

  • EVAL-SDP-CK1Z (SDP-K1) board (purchased separately)
  • USB-C cable
  • Programmable bench DC power supply (with 1.8V to 12V, 1.2A ratings)

Software

ACE Software

ZIP
18 MB
ACE plug-in for Board.AD5706R 1.2026.330939 [Oct 21 26]
AD5706R 4 channel, 16 bit , current output DAC
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.