AD5246

PRODUCTION

128 Position I2C Compatible Programmable Resistor in SC70 Package

Viewing:

Overview

  • 128-position
  • End-to-end resistance 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Ultracompact SC70-6 (2 mm × 2.1 mm) package
  • I2C® compatible interface
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Single supply 2.7 V to 5.5 V
  • Rheostat mode temperature coefficient: 45 ppm/°C
  • Low power, IDD = 0.9 µA at 3.3 V typical
  • Wide operating temperature –40°C to +125°C
AD5246
128 Position I2C Compatible Programmable Resistor in SC70 Package
AD5246 Functional Block Diagram AD5246 Pin Configuration
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
Evaluation Kits

eval board
EVAL-AD5246

AD5246 Evaluation Board

Features and Benefits

  • Full-featured board in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

Product Details

The AD5246 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.

In addition, the AD5246 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-AD5246DBZ and EVAL-MB-LV-SDZ can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5246 part can be found in the AD5246 data sheet.

EVAL-AD5246
AD5246 Evaluation Board
eval-image-unavailable

Latest Discussions

Recently Viewed