ADIN1320

PRE-RELEASE

Robust, Industrial, Low Latency and Low Power 10/100/1000 Mbps Ethernet PHY with Copper and Fiber Interface

Viewing:

Overview

  • 1 Gb Ethernet PHY IEEE 802.3 compliant
    • Support Copper and Fiber Interface
    • 10BASE-T/100BASE-TX/1000BASE-T
    • 100BASE-FX/1000BASE-X, and 1000BASE-KX
    • Media converter mode between Copper and Fiber
    • Bridge mode between RGMII and SGMII
  • MII, RMII, RGMII, and SGMII MAC interfaces
  • Low latency performance
    • 1000BASE-T RGMII latency transmit <70 ns, receive <230 ns
    • 100BASE-TX MII latency transmit <55 ns, receive <250 ns
  • Wake-on-LAN (WoL)
  • EEE in accordance with IEEE 802.3az
  • EMC tests standards
    • IEC 61000-4-5 surge
    • IEC 61000-4-4 electrical fast transient (EFT)
    • IEC 61000-4-2 ESD
    • IEC 61000-4-6 conducted immunity
    • IEC 61000-4-3 radiated immunity
    • EN55032 radiated and conducted emissions
  • Unmanaged configuration using multilevel pin strapping
  • MDIO/MDC management interface and interrupt pin
  • Start of packet detection for IEEE 1588 time stamp support
  • Enhanced link detection
  • Voltage mode MDI drivers, eliminates termination resistors
  • Automatic polarity and pair swap correction
  • Cable diagnostics (TDR and signal analysis)
  • Frame generator and checker, multiple loopback modes
  • 3 × Configurable LEDs
  • 48-lead, 7 mm × 7 mm LFCSP small package, at −40°C to +105°C ambient operation
  • Low power consumption
    • 91.5 mW for 1000BASE-X
    • 336.5 mW for 1000BASE-T
    • 3.3 V/2.5 V/1.8 V MDIO and MAC interface VDDIO supply
    • Integrated power supply monitoring and POR
ADIN1320
Robust, Industrial, Low Latency and Low Power 10/100/1000 Mbps Ethernet PHY with Copper and Fiber Interface
ADIN1320 Functional Block Diagram ADIN1320 Chip Illustration
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
Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADIN1320 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed