ADuM4177

RECOMMENDED FOR NEW DESIGNS

40 A Source and 30 A Sink, SiC Isolated Gate Driver with Slew-Rate Control and BISTs

Viewing:

Overview

  • 40 A source, 30 A sink peak short-circuit (typical) drive output
  • 20 A peak drive current (typical) in typical application
  • Output power device resistance 0.38 Ω (typical) per channel
  • 1500 V peak and DC working voltage to DIN EN IEC 60747-17
  • Slew-rate control through SPI
  • Low propagation delay (108 ns typical)
  • 60 ns minimum pulse width
  • Bipolar and Unipolar secondary side supply capability
    • VDD1: 4.4 V to 7 V
    • VDD2 to VSS2: 15 V to 23 V
    • VDD2 to GND2: 12 V to 23 V
    • VSS2 to GND2: −5 V to −3.25 V (Bipolar Supply Mode)
    • VSS2 to GND2: 0 V (Unipolar Supply Mode)
  • Protection Features:
  • DESAT – SiC drain sense, 7 V (typical) threshold
    • Programmable internal DESAT blanking time
  • ASC pin, secondary side driver turn-on control
  • External miller clamp
  • Soft shutdown, 1 μs capability, adjustable with external resistor
  • VDD2 to VSS2 OVP and programmable VDD2 to VSS2 UVP
  • VSS2 to GND2 OVP and UVP
  • Isolated fault differentiation through fault reporting pins
  • SiC switch isolated temperature sense
    • 1 kHz PWM, and SPI register read
    • Temperature sense diode stack
    • Compatible with NTC using external resistor network
  • Built-in self tests (BISTs)
  • SPI
  • Nonvolatile EEPROM registers for configurability
  • Fault reporting information
  • Operating junction temperature range: −40ºC to +150ºC
  • Available in 28-lead, SOIC_W_FP package
  • AEC-Q100 qualified for automotive applications

The ADuM4177 is an advanced isolated gate driver that provides 5.7 kV RMS isolation employing Analog Devices, Inc., iCoupler® technology. The ADuM4177 provides 8.3 mm creepage in a 28-pin wide body SOIC package. The devices are suitable for applications that require insulation against working voltages of 1060 V RMS and 1500 V DC for the lifetime of the device. Combining high speed CMOS and monolithic transformer technology, these isolated gate drivers provide outstanding performance characteristics suitable for driving the demanding needs of high performance silicon carbide (SiC) switches. Serial-peripheral interface (SPI) communication allows for user-programmable operating modes and fault readback. Additional BISTs makes the ADuM4177 suitable for ASIL D systems.

The ADuM4177 operates with an input voltage range from 4.4 V to 7 V. The output voltages can operate with bipolar gate driver supply of 12 V to 23 V positive and −5 V to −3.25 V for the negative rail provided that the voltage across VDD2 and VSS2 is within 15 V to 23 V. Multiple programmable undervoltage lockout (UVLO) levels can be obtained through SPI communication with the gate driver. In comparison to gate drivers employing high voltage level translation methodologies, the ADuM4177 offers the benefit of true, galvanic isolation between the input and the output.

The ADuM4177 includes many advanced protection features such as the drain monitoring desaturation detection, an active short-circuit (ASC) operation, external temperature sensing, and both overvoltage protection (OVP) and undervoltage protection (UVP).

Adjustable slew-rate control is available to allow for faster edge transitions and higher efficiency when the system operating point can accommodate it. An external miller clamp allows for strong pulldown to prevent unintended miller injection induced turn on. The ADuM4177 can operate in a wide range of junction temperatures, from −40⁰C to +150⁰C.

As a result, the ADuM4177 provides reliable control over the switching characteristics of SiC switch configurations over a wide range of switching voltages.

APPLICATIONS

  • SiC, MOSFET, IGBT gate drivers
  • Electric vehicles (EV) and hybrid electric vehicles (HEV) traction inverters
  • Switching power supplies
  • Industrial inverters
  • Power factor correctors

ADuM4177
40 A Source and 30 A Sink, SiC Isolated Gate Driver with Slew-Rate Control and BISTs
ADuM4177 Functional Block Diagram ADuM4177 Application Circuit ADuM4177 Pin Configuration ADuM4177 Chip
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
eval board
EVAL-ADUM4177EBZ

Evaluating the ADuM4177, 40 A Source/30 A Sink SiC Isolated Gate Driver with Slew-Rate Control and Built-In Self Tests

Features and Benefits

  • 40 A (source), 30 A (sink) peak drive output capability
  • Output power device resistance: 0.38 Ω per MOSFET
  • Test infrastructure for
    • SPI communication
    • Slew-rate control
    • Desaturation detection
    • Miller drive
    • Active short-circuit
    • Temperature sensing
    • Fault reporting
    • Multiple dummy loads

Product Details

The EVAL-ADuM4177EBZ evaluation board shows the advanced features of the ADuM4177 while maintaining flexibility in a testing environment. The EVAL-ADuM4177EBZ evaluation board layout delivers a circuit that is easy to control through jumper pins and with access to all of the pins through headers and input and output connectors. A more optimized layout is possible that increases the performance of the system.

The EVAL-ADuM4177EBZ evaluation board works with the USB-SDP-CABLEZ programming cable to access the secondary side electronically erasable programmable read-only memory (EEPROM) and includes the option to drive the serial-peripheral interface (SPI) bus with any other SPI compatible system. The USB-SDP-CABLEZ operates with a 3.3 V logic supply, while the ADuM4177 is typically powered with 5 V. Resistor dividers are added on the SPI channels to allow interfacing.

The user guide shows how to use the ADuM4177 evaluation board to perform basic evaluations such as propagation delay testing, active short-circuit (ASC) function, and desaturation (DESAT). The user guide also shows how to use the evaluation software to access the user configurable bits and explains how to simulate EEPROM settings and program bits into nonvolatile memory.

Full specifications on the ADuM4177 are available in the ADuM4177 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the EVAL-ADuM4177EBZ evaluation board.

EVAL-ADUM4177EBZ
Evaluating the ADuM4177, 40 A Source/30 A Sink SiC Isolated Gate Driver with Slew-Rate Control and Built-In Self Tests
EVAL-ADuM4177EBZ Evaluation Board EVAL-ADuM4177EBZ Evaluation Board - Top View EVAL-ADuM4177EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed