This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7844

NOT RECOMMENDED FOR NEW DESIGNS

Quad HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder

Viewing:

Overview

  • Quad HDMI® 1.4 fast switching receiver
  • HDMI support
    Audio return channel (ARC)
    3D TV support
    Content type bits
    CEC 1.4-compatible
    Extended colorimetry
  • HDMI 225 MHz receiver
    Xpressview fast switching of HDMI ports
    2 ARC interfaces for ARC support
    SPDIF interface for ARC support
    3D video format support, including frame packing 1080p
    24 Hz, 720p 50 Hz, 720p 60 Hz
  • See datasheet for additional features

ADV7844
Quad HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
ADV7844 Functional Block Diagram